

Brand: CHANCE Foundation Solutions
Catalog ID: C1501365
The transition section adapts type Square Shaft (SS) helical lead sections to type Round Shaft (RS) extensions. The RS-SS combo pile transition coupler is used mainly in compression applications in areas where soft/loose soils are located above hard/dense soils.
Catalog Number
C1501365
Product Family
SS175/RS2875
Product Type
Transitions
Size
SS175 to RS2875
UPC
096359661405
Dimensions
3.50 in x 3.08 in x 6.18 in
Height
6.18 in
Length
3.5 in
Size
SS175 to RS2875
Width
3.08 in
Building Code Evaluated
No