


Brand: CHANCE Foundation Solutions
Catalog ID: C1101443
The transition section adapts type Square Shaft (SS) helical lead sections to type Round Shaft (RS) extensions. The RS-SS combo pile transition coupler is used mainly in compression applications in areas where soft/loose soils are located above hard/dense soils.
Application
SS200 to RS4500
Catalog Number
C1101443
Coating
Galvanized
Finish Type
Galvanized
Product Family
SS200/RS4500
Product Type
Transitions
Shaft Type
SS/RS
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Type
Helical Anchors
UPC
096359709572
Dimensions
10.25 in x 5.50 in x 3.88 in
Height
3.88 in
Length
10.25 in
Width
5.5 in
Building Code Evaluated
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Number of Bolt Holes
2
Pallet Quantity
80