Image of C1502242 Universal Tieback Adapter, SS175, Drivable
*Representative image
Image of C1502242 Universal Tieback Adapter, SS175, Drivable
Image of C1502242 Universal Tieback Adapter, SS175, Drivable
Image of C1502242 Universal Tieback Adapter, SS175, Drivable
New

Universal Tieback Adapter, SS175, Drivable

Brand: CHANCE Foundation Solutions

Catalog ID: C1502242

SS175 Anchor, Adapter, (1.0" Thread Bar)

An adapter that converts from a Chance 1.75" Square Shaft helical pile (SS175) to a 1-inch threaded bar for tieback or seawall applications.

  • Adaptable with a variety of 1" all thread and thread bar
  • Meet/Exceeds 10,000 ft-lb. torque and 100,000 lb. tension
  • Drive on the adapter with any hollow square bar drive tool and stay safe in front of the wall
  • Great solution to meet OSHA worker safety requirements

General

Application

Helical Anchoring

Catalog Number

C1502242

Coating

Galvanized

Product Family

SS175

Product Type

Universal Adapter

Type

Adapters

UPC

096359842682

Dimensions

Dimensions

4.0 in x 3.2 in x 8.7 in

Height

8.7 in

Length

4 in

Width

3.2 in

Certifications And Compliance

Building Code Evaluated

No

Logistics

Pallet Quantity

150