Image of C1502189 Universal Adapter
Image of C1502189 Universal Adapter
play
Universal Thread Bar Adapter
play
+3
Image of C1502189 Universal Adapter

Universal Adapter

Brand: CHANCE Foundation Solutions

Catalog ID: C1502189

SS5/SS150 Anchor, Adapter, (1.0" Thread Bar)

An adapter that converts from a Chance Square Shaft helical pile to a 1-inch threaded bar for tieback or seawall applications.

  • Adaptable with a variety of 1" all thread and thread bar
  • Meet/Exceeds 7,000 ft-lb. torque and 70,000 lb. tension

General

Application

Helical Anchoring

Catalog Number

C1502189

Coating

Galvanized

Type

Adapters

UPC

096359801627

Dimensions

Dimensions

2.50 in x 3.50 in x 8.6 in

Height

8.6 in

Length

2.5 in

Width

3.5 in

Logistics

Pallet Quantity

200