Image of C1502241 Universal Tieback Adapter, SS175, Non-Drivable
*Representative image
Image of C1502241 Universal Tieback Adapter, SS175, Non-Drivable
Image of C1502241 Universal Tieback Adapter, SS175, Non-Drivable
Image of C1502241 Universal Tieback Adapter, SS175, Non-Drivable
New

Universal Tieback Adapter, SS175, Non-Drivable

Brand: CHANCE Foundation Solutions

Catalog ID: C1502241

SS175 Anchor, Adapter, (1.0" Thread Bar)

An adapter that converts from a Chance 1.75" Square Shaft helical pile (SS175) to a 1-inch threaded bar for tieback or seawall applications.

  • Adaptable with a variety of 1" all thread and thread bar
  • Meet/Exceeds 10,000 ft-lb. torque and 100,000 lb. tension

General

Application

Helical Anchoring

Catalog Number

C1502241

Coating

Galvanized

Type

Adapters

UPC

096359842675

Dimensions

Dimensions

3.0 in x 3.2 in x 8.5 in

Height

8.5 in

Length

3 in

Width

3.2 in

Logistics

Pallet Quantity

150