Image of C1100682 Walkway / Boardwalk Bracket

Walkway / Boardwalk Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1100682

Bracket, Walkway.

Bracket

  • SS5/SS150, RS2875.203
  • Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

C1100682

Coating

Galvanized

Shaft Type

SS/RS

Type

Helical Anchors

UPC

096359243304

Dimensions

Dimensions

19.50 in x 7.00 in x 4.00 in

Height

4 in

Length

19.5 in

Weight

12.8 lb

Width

7 in

Logistics

Pallet Quantity

96