Image of C1100936 Walkway / Boardwalk Bracket

Walkway / Boardwalk Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1100936

Bracket, Walkway, RS2875.

Bracket

  • Bracket for RS2875
  • Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

C1100936

Coating

Galvanized

Shaft Type

RS

Type

Helical Anchors

UPC

096359602750

Dimensions

Dimensions

19.25 in x 7.00 in x 4.00 in

Height

4 in

Length

19.25 in

Weight

16.6 lb

Width

7 in

Logistics

Carton Quantity

4