Image of T1500362 Wall Anchor Kit, Dura-Grip™, 9 ft rod, Galv

Wall Anchor Kit, Dura-Grip™, 9 ft rod, Galv

Brand: CHANCE Foundation Solutions

Catalog ID: T1500362

Kit, Wall Anchor.

Kit contains:

Plate/Rod 9' Nuts/Crossplate

General

Application

Wall Anchoring

Catalog Number

T1500362

Coating

Galvanized

Type

Plate Wall Anchors

UPC

096359652434

Dimensions

Dimensions

108.00 in x 20.00 in x 19.00 in

Height

19 in

Length

108 in

Weight

39.2 lb

Width

20 in