Image of T1500253 Wall Plate Tieback Anchor Kit with 10" Helix

Wall Plate Tieback Anchor Kit with 10" Helix

Brand: CHANCE Foundation Solutions

Catalog ID: T1500253

Anchor, Wall Kit.

Kit contains:

  • C1500032 20" Threaded Adapter
  • 12698 7' x 1.25" extension
  • E1500088 Plate & Washer Assembly
  • E1500252 10.0 in helix

General

Application

Wall Anchoring

Catalog Number

T1500253

Coating

Galvanized

Helix Leading Edge Type

Sharpened

Number of Helices

1

Shaft Type

SS

Torque Rating

2300 ft-lbs

Type

Helical Wall Anchors

UPC

096359859581

Dimensions

Anchor Helix Diameter(s)

10 in

Length - Effective

5.41 in

Weight

68.9 lb

Configuration

Number of Helices

1