Wall Anchor Rod, Dura-Grip™, 108", 18" thread x2, 2 nuts
Image of T1500345 Wall Anchor Rod, Dura-Grip™, 108", 18" thread x2, 2 nuts

Wall Anchor Rod, Dura-Grip™, 108", 18" thread x2, 2 nuts

Brand: CHANCE Foundation Solutions

Catalog ID: T1500345

Rod, Wall Anchor With Nuts.

Rod

  • Comes with Rod and (2) Nuts
  • Finish: Galvanized

General

Application

Wall Anchoring

Catalog Number

T1500345

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359371694

Dimensions

Dimensions

108.00 in x 0.75 in x 0.75 in

Height

0.75 in

Length

108 in

Weight

13.5 lb

Width

0.75 in