
Brand: CHANCE Foundation Solutions
Catalog ID: T1500343
Plate
Application
Wall Anchoring
Catalog Number
T1500343
Coating
Galvanized
Finish Type
Galvanized
Type
Plate Wall Anchors
UPC
096359371687
Dimensions
19.00 in x 11.25 in x 1.00 in
Height
1 in
Length
19 in
Weight
9.3 lb
Width
11.25 in
Pallet Quantity
160