Image of C1500180 1.75" Square Shaft Lead (SS175), 8/10/12 x 5ft
Image of C1500180 1.75" Square Shaft Lead (SS175), 8/10/12 x 5ft
play
Image of C1500180 1.75" Square Shaft Lead (SS175), 8/10/12 x 5ft
Image of C1500180 1.75" Square Shaft Lead (SS175), 8/10/12 x 5ft
Calificado Buy America(n)

1.75" Square Shaft Lead (SS175), 8/10/12 x 5ft

Marca: CHANCE Foundation Solutions

ID del Catálogo: C1500180

SS175, 60" long with 8",10",12" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Detalles del producto

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500180

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359012207

Dimensiones

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

60.00 in x 12.000 in x 12.000 in

Height

12 in

Length

60 in

Length - Effective

58.55 in

Weight

82.4 lb

Width

12 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

CCMC Compliant?

CCMC 13193-R

ICC-ES Evaluated

ESR 2794

Logística

Pallet Quantity

12

Médias

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools