Image of C1073176 5.5" Round Shaft Extension (RS5500.361), 18 x 5 ft High Capacity Pile

5.5" Round Shaft Extension (RS5500.361), 18 x 5 ft High Capacity Pile

Marca: CHANCE Foundation Solutions

ID del Catálogo: C1073176

RS5500.361, 60" long Extension with 18" helix High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Catalog Number

C1073176

Coating

Galvanized

Size

RS5500.361

Torque Rating

56000 ft-lbs

UPC

096359744955

Dimensiones

Dimensions

18.00 in x 18.00 in x 60.00 in

Height

60 in

Length

18 in

Size

RS5500.361

Width

18 in