Image of C1073179 7.0" Round Shaft Extension (RS7000.362), 24 x 7 ft High Capacity Pile

7.0" Round Shaft Extension (RS7000.362), 24 x 7 ft High Capacity Pile

Marca: CHANCE Foundation Solutions

ID del Catálogo: C1073179

RS7000.362, 84" long Extension with 24" helix High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Detalles del producto

General

Catalog Number

C1073179

Coating

Galvanized

Finish Type

Galvanized

Size

RS7000.362

Torque Rating

90000 ft-lbs

Dimensiones

Length

84 in