Image of C1073130 7.0" Round Shaft Lead (RS7000.362), 24 x 10 ft High Capacity Pile

7.0" Round Shaft Lead (RS7000.362), 24 x 10 ft High Capacity Pile

Marca: CHANCE Foundation Solutions

ID del Catálogo: C1073130

RS7000.362,120" long Lead with 24" helix High Capacity Pile

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Detalles del producto

General

Catalog Number

C1073130

Coating

Galvanized

Finish Type

Galvanized

Size

RS7000.362

Torque Rating

90000 ft-lbs

Dimensiones

Length

120 in