Image of BA5SOCPA-18H BA5SOCPA-18H Equipment Mounts Aluminum Standoff Brackets
Image of BA5SOCPA-18H BA5SOCPA-18H Equipment Mounts Aluminum Standoff Brackets

BA5SOCPA-18H Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5SOCPA-18H

Conduit standoff brackets pole mount, band/bolt -Adjustable, 1/2 " H-Bar

BA5SOCPA-18H. Bracket with thick includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Bracket with 3/16” thick plate 4” x 9” mounts H-bar and conduit 6” off face pole
  • Requires either one 1/2” through bolt or two 1/2” lag bolts to attach to pole. 1/2” lag bolts nor 1/2” through bolt supplied

Product details

General

Catalog Number

BA5SOCPA-18H

Type

Conduit Bracket

UPC

192663128624

Dimensions

Length

18 in

Resources and downloads

Sales Drawings