GAI-TRONICS
Image of IDR1000A DC Remote Deskset
Image of IDR1000A DC Remote Deskset
Discontinued

DC Remote Deskset

Brand:

GAI-Tronics

Catalog ID:

IDR1000A

The IDR1000A DC Remote Deskset provides radio system control from a remote location. Changes in DCcurrent through a telephone line tell the remote adapter to control radio functions such as transmit, channelchanges, and monitor.

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

IDR1000A

Color

Black

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Desksets

UPC

850025795487

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Height

4.7 in

Length

8.9 in

Weight

2.4 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads