HUBBELL CANADA
Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA
Image of T113074 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA
Image of T113074 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA
play
Product Information Video Series - Buck Boost Transformers
Image of T113074 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA
+1
Image of T113074 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA

Brand: Acme Electric

Catalog ID: T113074

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 1.5kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T113074

Construction

Encapsulated

kVA

1.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage - Winding

16/32 V

UL Insulation Class

180°C

UPC

047503086469

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 11.62 in

Height

11.62 in

Length

5.13 in

Weight

30 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

1.5

Primary Voltage

120 X 240 V

Primary Voltage - Winding

120 X 240 V

Secondary Voltage - Winding

16/32 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

20