HUBBELL CANADA
Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG
Image of HBL16BS Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG
Image of HBL16BS Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG
Discontinued

Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16BS

Replaced by:

HBLI16BS

Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG

  • Industrial Series
  • Ball Stop
  • For #16 AWG

Standard Product

General

Application

For 16" Reels

Catalog Number

HBL16BS

Construction

Rubber

Duty

Heavy Duty

Item Type

Ball Stop

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Product Family

Heavy Duty Industrial

Style

Ball Stop

Type

Accessory

UPC

783585358970

Dimensions

Weight

0.15 lb

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Logistics

Carton Quantity

50