HUBBELL CANADA
Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 500/400kVA, Autotransformer
Image of T2A527191 Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 500/400kVA, Autotransformer

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 500/400kVA, Autotransformer

Brand: Acme Electric

Catalog ID: T2A527191

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 500/400kVA, Autotransformer

  • Quiet operation with sound levels below NEMA standards
  • Optional weather shield - WSA3

General

BNFC Taps

2

Catalog Number

T2A527191

Construction

Ventilated

kVA

500/400

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

600/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

480/380 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503420195

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

790 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

500/400

Primary Voltage

600/480 V

Primary Voltage - Winding

600/480

Secondary Voltage - Winding

480/380 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

1