HUBBELL PREMISE WIRING
WBP_HLI1290G_PRODIMAGE
WBP_HLI1290G_PRODIMAGE

NEXTFRAME Ladder Rack, Inside Radius, 24", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLI2490G

NEXTFRAME Ladder Rack, Inside Radius, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLI2490G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620820217

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads