Product Announcement
PowerGain: Ready power for AI and high-performance computing workloads

As the power requirements for AI and high-performance computing evolve, data centers have struggled to find capable and readily available power infrastructure solutions.
Hubbell Premise Wiring has responded to these needs with PowerGain™ , a unified, end-to-end solution from the remote power panel to the server. It is the datacom industry’s first fully connectorized solution to provide power up to 200A.
PowerGain eliminates the need for hardwiring and reduces a data center’s power footprint. It is easy to install and modify, reducing capital investment and making it simple to upgrade and scale operations. Hubbell has plenty of available capacity to build to order in support of large-scale projects on expedited timelines.
Hubbell Premise Wiring provides the following products from the PowerGain line:
Basic and Intelligent Power Distribution Units: available from 60A to 200A with a high-power connector that has the industry’s smallest footprint
Modular Power Units: deliver robust, flexible, and rapid power provisioning from remote power panels (RPPs) directly to IT cabinets
Power Cords (coming soon): designed and built with components capable of supporting high-power AI computing
This modular power solution is easy to install and upgrade, with no hardwiring required and flexible connectors with a small form factor providing easy routing through the cabinet while alleviating airflow concerns.
The third-party certified products in the PowerGain line are part of Hubbell’s infrastructure solutions from the gray space to the white space. Each product is rigorously tested to provide reliable performance and maximize uptime, all backed by the people you have trusted to deliver the innovative solutions you need for nearly 140 years.
Discover how PowerGain can power your new buildout or upgrade your existing data center. Get in touch with our dedicated PowerGain sales rep today.