Product Announcement
Hubbell Premise Wiring Introduces New Line of Fiber Cassettes for High-Performance Networks

Hubbell Premise Wiring announces the launch of its latest innovations in fiber connectivity: a comprehensive suite of fiber cassettes designed to meet the evolving demands of high-performance networks. This new product line includes the High-Density FEHD Series, Universal MPO Cassettes, and FiberHUBB Splice Cassettes—each engineered for flexibility, speed, and superior cable management.
High-Density FEHD Series
The FEHD Series redefines scalability and efficiency in fiber data center applications. With a compact 1U or 2U footprint, these enclosures support up to 144 LC connections in each rack unit. Features include:
Reinforced steel construction with a slide-out drawer and removable covers
Built-in cable management rings and labeling features
Interchangeable cassette modules for future-proof scalability
Plug-and-play design for rapid deployment and easy reconfiguration
Ideal for SAN/LAN interconnects, optical network partitioning, and retrofitting legacy networks, the FEHD Series fiber cassettes deliver high-density performance without compromising accessibility.
Universal MPO Cassettes
The new Universal Wired MPO Cassettes simplify polarity management and accelerate deployment with pre-terminated, plug-and-play channels. Key features include:
Support for 12- and 24-fiber configurations in both OM4 and OS2
MPO to LC Duplex or LC Quad options in a standard LGX footprint
Low-loss connectors and universal wiring for seamless polarity control
These cassettes are perfect for high-speed backbone and cross-connect applications where precision and efficient management are critical.
FIBERHUBB Splice Cassettes
Designed for any fiber environment, FIBERHUBB Splice Cassettes streamline installation and reduce component count. Features include:
All-metal construction with integrated cable management
Shuttered adapters and removable front plates for enhanced protection
Simplified ordering with complete kits under one part number
Offered in both standard and ribbon fiber splicing
By eliminating the need for separate splice trays, adapter panels, and pigtail bundles, these cassettes save time and simplify installation.