Product Announcement
Hubbell Premise Wiring RE-BOX Commercial Cabinets

Hubbell announces the relaunch of its RE-BOX® low profile wall cabinet family, featuring an upgraded and streamlined design to support modern edge and intermediate distribution frame (IDF) network requirements.
As networks evolve to support high-power PoE, CAT6A density, and increased fiber, traditional wall cabinets often fall short on depth, airflow, and capacity. The upgraded RE-BOX line addresses these challenges while maintaining the low-profile form factor customers expect.
What’s New
Improved airflow to support modern, high-power switches with top-to-bottom airflow and increased door and base ventilation
Expanded size options with new heights (32", 45”, 48") and depths (10", 15"), including a premium high-capacity model
Installer-friendly design with larger conduit knockouts, dedicated fiber and power access, adjustable brackets, and improved internal cable management
Higher load capacity (up to 200 lb) with keyed security and room to scale
RE-BOX delivers the depth, airflow, and capacity of larger wall-mount cabinets without extending deep into occupied spaces. Unlike retrofitted legacy designs, RE-BOX is engineered specifically for modern network applications—making installs easier and performance more reliable.
Ideal Applications
Enterprise and education edge/IDF closets
Healthcare and multi-site commercial facilities
Government and institutional upgrades
High-PoE, CAT6A, and fiber-dense deployments
The relaunched RE-BOX family also simplifies selection with consolidated SKUs, standardized accessories, and updated part numbering—making it easier to specify, stock, and install.
To learn more about the RE-BOX cabinet upgrade & relaunch, contact your local Hubbell sales representative, request a quote, or explore available configurations today.