HUBBELL PREMISE WIRING
Double port density with new Hubbell HDPJ half rack jack panels

Product Announcement

Double port density with new Hubbell HDPJ half rack jack panels

December 02, 2022
Double port density with new Hubbell HDPJ half rack jack panels

Rack space is at a premium in today’s expanding data centers and network applications. New HDPJ series high density jack panels from Hubbell Premise Wiring feature a flexible, modular ½ rack unit design with 24 ports. They double the ports available in the space of a standard patch panel to provide more connectivity with better service access.

The new unloaded panel design delivers efficient rack and cabinet utilization. It allows IT infrastructure installers to mix categories, colors, services, and media at the panel level, creating custom port density solutions. Multiple panels can be stacked to add port counts that grow with network demands.

HDPJ series panels accept all standard Hubbell keystone jacks and snap-fits, allowing designers to custom tailor solutions to project requirements. Rear cable management bars are included to provide enhanced strain relief and ANEXT management, with the simplicity of single part ordering. The front of the panel provides space for standard ¼” adhesive label tape.

Three models of unloaded high-density panels are available. Standard flat and shielded flat panels offer all the HDPJ benefits. An angled option saves even more space by eliminating the need for horizontal cable managers.

Learn more about HDPJ high density jack panels from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit hubbell.com/hubbellpremisewiring

Subscribe for the Latest News

Sign up and receive relevant updates and product announcements from Hubbell Premise Wiring. Ensure you're always in the know with news delivered directly to your inbox.