Product Announcement
Install new Hubbell netSELECT Cat 6A jacks quickly and securely
IT managers and installers maximize value in current and emerging 10Gbe infrastructure with new netSELECT Category 6A jacks from Hubbell Premise Wiring. They feature Cobra-Lock™ termination, proven in the field to enhance installation efficiency and ensure secure connections for network reliability.
Cobra-Lock technology secures terminations with no punchdowns or special tools. The quick lacing wire manager arranges the conductors while the jack body terminates all four pairs together. There’s no chance for tool misalignment.
These Cat 6A jacks are UL 2043 Listed for use in plenum spaces. They also support Power Over Ethernet (POE) applications—tested to 1.5A per pair.
The new jack design is part of a cost-effective Cat 6A End-to-end UTP system. The netSELECT line also includes jack panels, NEXTSPEED reduced diameter cable, patch cords, and MPTL solutions. Perfect for data centers or any digital infrastructure applications.
Learn more about netSELECT Cat 6A jacks from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit hubbell.com/hubbellpremisewiring