Product Announcement
NEXTSPEED® Indoor/Outdoor Plenum Rated Cable
The Hubbell Premise Wiring NEXTSPEED® Indoor/Outdoor Plenum rated cable is available in both Category 6A and Category 6 UTP. Designed to withstand extended exposure to water, and featuring a UV and chemically resistant jacket, the cable is suitable for below grade in conduit, industrial, and harsh environment applications. The dual layer jacket and water blocking barrier protect the cable and ensure performance without gel, improving installation. The plenum rating allows runs all the way back to the TR without transitioning from OSP to indoor cables
Key Features:
Designed for wet and harsh environments
Plenum rated to eliminate transition points
UV and chemically resistant jacket
Water blocking barrier protects cable w/o gel
REACH and RoHS compliant
Standards & Performance:
c(UL)us Listed Type CMP (NFPA 262), CSA Type FT6
UL Verified TIA-568-D.2 CAT 6A and CAT6 Performance
Operating Temp: -40°C to +90°C (-40°F to +194°F)
For more information and full specifications, please visit: https://www.hubbell.com/hubbellpremisewiring/en