Product Announcement
One source solution ships quickly with new Hubbell HDC data center cabinets and iPDUs
A one source solution that delivers quickly can make the difference for today’s rapidly expanding data centers. New HDC series data center cabinets and intelligent cabinet power distribution units from Hubbell Premise Wiring offer feature-rich designs for a superior installation and power management experience.
Both product lines deliver simple, fast installation and superior performance. They also offer the ultimate value-add: availability and fast shipping to meet project deadlines.
The rugged, configurable HDC cabinet exceeds full-size network and server cabinet requirements, making it future proof. The welded frame is available in 12 standard sizes and supports 4,000 lbs. static load. The mesh doors (single front and split rear) help maintain proper airflow and lock for security. A full complement of accessories round out the offering.
inSIGHT™ intelligent cabinet power distribution units (PDUs) provide advanced, reliable power for cabinets. Environmental sensors monitor temperature and humidity. The rackmount PDUs provide monitoring on an LCD screen and web browser. Switching cords and locking receptacles enable power cycling and operation without any unintended disconnection.
Hubbell has a reputation for quality and short lead times in network infrastructure, providing critical data center project success. The company supplies power distribution, connectivity, bonding and grounding, and support structure. With HDC cabinets and inSIGHT iPDUs, Hubbell is now the go-to source for a complete superior data center solution.
Learn more about HDC data center cabinets and intelligent power distribution units from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit hubbell.com/premisewiring