Product Announcement
Repurpose existing relay racks with new Hubbell Relay Rack Extension Bracket
Save time and money while minimizing disruption by retrofitting existing two post rack installations. The new HRR2T4EXTKIT relay rack extension bracket kit from Hubbell Premise Wiring makes it easy to convert existing racks by adding a second two post rack.
The HRR2T4EXTKIT relay rack extension kit, used with a Hubbell NextFrame® two post rack, provides a way to create a four-post setup quickly and easily. It allows the network to stay up and running.
Installers simply set up the second rack behind the existing cabling, then securely connect the two racks with the extension brackets. The depth is adjustable from 24-36 inches, helping to meet specific project requirements. New equipment can then be swapped out for old and quickly re-patched, reducing network downtime.
Additional benefits of this efficient installation include:
Ensure quick project deployments
Safely secure deeper, heavier equipment
Reduce the cost of network cabling upgrades
No need to dispose of existing racks
Two post racks comprise 2/3 of all data applications. When the time comes to expand the network, replacing the rack with an entirely new four post rack presents several problems.
Removing and reinstalling the cabling consumes time. Moving existing cabling also introduces the risk of negatively impacting cable performance—having to re-terminate cables also adds time and cost.
The Premise Wiring relay rack extension is perfect for retrofits and add-ons in applications including telecom rooms, IT closets, and data centers. It is part of an effective overall Hubbell Premise Wiring solution.
Learn more about the new HRR2T4EXTKIT relay rack extension bracket kit from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit https://www.hubbell.com/hubbellpremisewiring/en.