232MS
232MS
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
232MS_1

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Grnd, 8 in. #12 Copper Pigtail, UBS, M Bracket

Brand:

Raco

Catalog ID:

232MS

Collection name:

STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Copper Pigtail, UBS, M Bracket

  • Welded steel construction with "UBC" support with preset bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of the box
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles

Bracket Setback

0.375

Bracket Type

M, for Metal or Wood Studs

Catalog Number

232MS

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169500736

Dimensions

Actual Depth

2.64 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.14 in

Raised Ground

Yes

Weight

1.131 lb

Width

5.86 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads

Specifications

Sell Sheets

Certifications

Videos

play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management

3D Models

Terms and Conditions