RACO_155_PRODIMAGE_45DEG
RACO_155_PRODIMAGE_45DEG
play
3D View
play
360 View
+4
RACO_155_PRODIMAGE_0DEG

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

Brand:

Raco

Catalog ID:

155

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket
  • 4 in. x 1-1/2 in. deep
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with two 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

155

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001554

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.04 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Weight

0.656 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads

Sales Drawings

3D AR Model

360 View

Terms and Conditions