4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
Request a Quote
Brand:
Raco
Catalog ID:
808U
4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
RACO® exposed work covers include required hardware for mounting the receptacle(s)
RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
Drawn construction
Angled mounting slots compensate up to 12 degrees for box misalignment
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
808U
Paintable/Stainable
Yes
Type
Exposed Cover
UPC
050169978085
Dimensions
Cubic Capacity
6.5 cu.in
Dimensions
0.562 in x 4.125 in x 4.125 in
Height
4.125 in
Length
0.562 in
Weight
0.392 lb
Width
4.125 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3960
Resources and downloads
Specifications
808U Specification Sheet
Catalogs
RACO / TayMac / Bell Full Catalog
Brochures
Product Solutions for Electrical Prefabrication
Sell Sheets
Download All
Universal Exposed Work Covers
Service Truck Solutions
Exposed Work Covers
Installation Manuals
RACO Crushed Corners Covers Instruction Sheet
Sales Drawings
808U CUS
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions