4704-3
4704-3

1 in. Hubs Form 4 Liquidtight Strain Relief Cord Connector, Cable Range .625 - .750

Brand:

Raco

Catalog ID:

4704-3

1 in. Hubs Form 4 Liquidtight Strain Relief Cord Connector, Cable Range .625 - .750

  • Nylon construction is lightweight and easy to use
  • Neoprene grommet
  • Resists most common industrial corrosives
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

LT CORD

General

Catalog Number

4704-3

Color Code

Yellow

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Nylon

UPC

050169470435

Dimensions

Dimensions

2.438 in x 1.844 in x 1.844 in

Form Size

4 in

Height

1.844 in

Length

2.438 in

Trade Size

1 in

Weight

0.175 lb

Width

1.844 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3040

Resources and downloads