31 Products
12/24V-DC Lithium-ion Makita Charger
By Burndy
Catalog ID: PATCHGRLIDC
12/24V-DC Li-ion Makita Charger
3.0Ah 18V Lithium-ion Makita Battery
By Burndy
Catalog ID: BAT18VLI
Replacement Battery, 3Ah 18V Li-ion
5.0Ah 18V Lithium-ion Makita Battery
By Burndy
Catalog ID: BAT18V5AHLI
Replacement Battery, 5Ah 18V Li-ion
All Weather HYPRESS™ Fluid, Quantity: (1) Gallon
By Burndy
Catalog ID: ALFLUIDGAL
All Weather HYPRESS™ Fluid, (1) Gallon
All Weather HYPRESS™ Fluid, Quantity: (1) Quart
By Burndy
Catalog ID: ALFLUIDQT
All Weather HYPRESS™ Fluid, (1) Quart
Convenience packaging of WIREMIKE(tm) (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W
By Burndy
Catalog ID: RK1942
Convenience packaging of WIREMIKE™ (with inch markings) in packaging suitable for hanging on a rack; sold in multiples of 10 only, 4.38 in L, 1.94 in W
Force Test Gauge for use with 11-ton battery actuated and self-contained hydraulic tools: Y644HSXT, PAT644 Series, and PAT444S Series
By Burndy
Catalog ID: FORCEGAUGE11
Force Test Gauge, 11-Ton Crimpers
Force Test Gauge for use with 12-Ton PAT750 and 15-Ton PAT46 Hydraulic Crimpers
By Burndy
Catalog ID: FORCEGAUGE1215
Force Test Gauge, 12 & 15-Ton Crimpers
Force Test Gauge for use with 12-Ton Y35 Series Crimpers
By Burndy
Catalog ID: PT292792
Force Test Gauge, 12 Ton Y35
Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps
By Burndy
Catalog ID: PT11018
In-Line Pressure Gauge, 10000 psi
Inspection Gage, #12-#10 AWG (Yellow), For use on MRE1022NV
By Burndy
Catalog ID: PG4081
Inspection Gage, #12-#10 AWG, Yellow
Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 654, GO/NO GO
By Burndy
Catalog ID: UPG654
Inspection Gage, Index 654
Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 997, GO/NO GO
By Burndy
Catalog ID: UPG997
Inspection Gage, Index 997
Inspection Gage, Steel, Index 10, Color: BROWN - 5YR4/10 -5YR3/6, GO/NO GO
By Burndy
Catalog ID: UPG10
Inspection Gage, Brown, Index 10
Inspection Gage, Steel, Index 13, Color: BLACK- #5, GO/NO GO
By Burndy
Catalog ID: UPG13
Inspection Gage, Black, Index 13
Inspection Gage, Steel, Index 15, Color: PURPLE - 7.5P5/10 - 7.5P4/6 , GO/NO GO
By Burndy
Catalog ID: UPG15
Inspection Gage, Purple, Index 15
Inspection Gage, Steel, Index 24, Color: BLACK - #5/0 , GO/NO GO.
By Burndy
Catalog ID: UPG24
Inspection Gage, Black, Index 24
Inspection Gage, Steel, Index 8, Color: GRAY - N6.0/0-N5/0, GO/NO GO
By Burndy
Catalog ID: UPG8
Inspection Gage, Gray, Index 8
Inspection Gage, Steel, Index 9, Color: WHITE - 9.5, GO/NO GO
By Burndy
Catalog ID: UPG9
Inspection Gage, White, Index 9
Stainless Steel Wire Micrometer, decimal markings in place of fraction markings
By Burndy
Catalog ID: WIREMIKED
Stainless Steel Wire Micrometer, decimal markings in place of fraction markings, Used for Measuring ACSR, STR/SOL Conductors, IPS Tubing, Rigid and Thin-wall Conduit
Stainless Steel Wire Micrometer, inch/fraction markings
By Burndy
Catalog ID: WIREMIKE
Stainless Steel Wire Micrometer, with inch/fraction markings, provides quick and easy identification of commonly used conductors (ACSR, stranded and solid AWG)
Stainless Steel Wire Micrometer, no ruler capabilities but may be used for reference on specific completed crimps
By Burndy
Catalog ID: WIREMIKECI
Stainless Steel Wire Micrometer, no ruler capabilities but may be used for reference on specific completed crimps, Compression Connectors and Splices (including Compression Grounding
Standard HYPRESS™ Fluid, (1) Gallon
By Burndy
Catalog ID: HYFLUIDGAL
Standard HYPRESS™ Fluid, 1 Gallon
Terminal Block, 10 Circuits w/ Steel Nickel Plated Screws
By Burndy
Catalog ID: RK1522
Terminal Block, 10 Circuits w/ Steel Nickel Plated Screws
Terminal Block, 12 Circuits w/ Steel Nickel Plated Screws
By Burndy
Catalog ID: RK2262
Terminal Block, 12 Circuits w/ Steel Nickel Plated Screws