BURNDY
Image of BSD2050N BSD2050N, Static Discharge Reel, Heavy Duty, Cable Length: 50' (Nylon Covered)
Image of BSD2050N BSD2050N, Static Discharge Reel, Heavy Duty, Cable Length: 50' (Nylon Covered)
Image of BSD2050N BSD2050N, Static Discharge Reel, Heavy Duty, Cable Length: 50' (Nylon Covered)
Image of BSD2050N BSD2050N, Static Discharge Reel, Heavy Duty, Cable Length: 50' (Nylon Covered)

BSD2050N, Static Discharge Reel, Heavy Duty, Cable Length: 50' (Nylon Covered)

Brand: Burndy

Catalog ID: BSD2050N

Static Discharge Reels, Heavy Duty, Cable Length: 50 Feet (Nylon Covered), Weight: 12 LB.

  • 50 foot cable length
  • Automatic E-Z PULL Rewinding
  • Rugged Steel Construction
  • Compact Enclosed Design
  • Positive Ratchet Lock with Ratchet On/Off Switch
  • Steel Cable Installed
  • 100 Amp Universal Jaw-Type GroundingClamp
  • Red Baked-on Finish

Product details

General

Application

Used to dissipate static charge build-up developed while filling or dispensing fuel or other combustible liquids from fuel trucks or rail cars

Cable Length

50 ft

Cable Lock

Y

Cable Type

Aircraft Steel

Catalog Number

BSD2050N

Color - Housing

Red

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material Type - Outer Shell

Nylon

Physical Attribute - Number of Clamping Elements

1

Plated

N

Plating Type

Unplated

Sub Brand

REEL

Tension

Adjustable

Type

Static Discharge Reel

UPC

781810504475

UPC 14 Digit GTIN

00781810504475

Dimensions

Cable Length Active

600

Dimension - Height inch

8.8 in

Dimension - Height mm

223.5 mm

Dimension - L Length Overall mm

219 mm

Dimension - Length Overall inch

8.6 in

Dimension - Width inch

3.40 in

Dimension - Width mm

86 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1