24 Products Found
11-Ton Dieless Remote C-Head Crimper with Female Couplers
By Burndy
Catalog ID: Y444SBHF
11T Remote Dieless C-Head, Female Cplrs
11-Ton Dieless Remote C-Head Crimper with Male Couplers
By Burndy
Catalog ID: Y444SBH
11T Remote Dieless C-Head, Male Cplrs
12-Ton Remote C-Head Crimper Kit with Y35BH head, hotstick adapter and case
By Burndy
Catalog ID: Y35H
12T Y35BH, PT294021 Univ HS Adapt, Case
12-Ton Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod
By Burndy
Catalog ID: Y35BH
12T Remote Y35 C-Head Crimper, 10K psi
12-Ton Remote C-Head Crimper, 10000 psi, Quick Disconnect
By Burndy
Catalog ID: Y750BHXTQD
12T Remote C-Head, 10000 psi, QD, #8-750
12-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses U Dies
By Burndy
Catalog ID: Y750BHXT
12T Remote C-Head, 10000 psi, #8-750
12-Ton Remote Covered C-Head Crimper, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod
By Burndy
Catalog ID: Y35BH4
12T Remote Y35 C-Head, Covered, 10K psi
15-Ton Remote C-Head Crimper, 10000 psi, Female Coupler.
By Burndy
Catalog ID: Y46LWSBHF
15T Remote C-Head, 10K psi, Female
15-Ton Remote C-Head Crimper, 10000 psi, Uses S Dies
By Burndy
Catalog ID: Y45
15T Remote C-Head, 10,000 psi, S Dies
15-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses P and U Dies with PUADP1 Adapter
By Burndy
Catalog ID: Y46LWSBH
15T Remote C-Head, 10,000 psi, P & U Die
15-Ton Remote Covered C-Head Crimper, 10000 psi, Female Coupler, Uses P and U Dies with PUADP1 Adapter
By Burndy
Catalog ID: Y46CLWSBHF
15T Remote C-Head, Covered, 10K psi, Fem
15-Ton Remote Covered C-Head Crimper, 10000 psi, Uses P and U Dies with PUADP1 Adapter
By Burndy
Catalog ID: Y46CLWSBH
15T Remote C-Head, Covered, 10,000 psi
15-Ton Remote Latch Head Crimper, 10000 psi, Female Coupler, Uses P and U Dies with PUADP1 Adapter
By Burndy
Catalog ID: Y46LWBHF
15T Remote Latch Head, 10K psi, Female
15-Ton Remote Latch Head Crimper, 10000 psi, Uses P and U Dies with PUADP1 Adapter
By Burndy
Catalog ID: Y46LWBH
15T Remote Latch Head, 10,000 psi
4.5-Ton Remote C-Head Crimper, 6,000 psi, Uses D Dies, MIL-T-7928, UL/CSA
By Burndy
Catalog ID: Y29B
4.5T Remote C-Head, Pump & Hose, 6K psi
4.5-Ton Remote C-Head, Pump/Hose, 6,000 psi, Uses D Dies, MIL-T-7928, UL/CSA
By Burndy
Catalog ID: Y29BH
4.5T Remote C-Head Crimper, 6,000 psi
6-Ton 4-POINT® Dieless C-Head Remote Crimper, Range Taking.
By Burndy
Catalog ID: Y4PC834MBH
6T 4-POINT® Remote Dieless C-Head
60-Ton Remote Latch Head Hydraulic Crimper, Double Action Ram, 10000 psi, Uses L Dies.
By Burndy
Catalog ID: Y60BHUD
60T HYPRESS™ 9600 psi to 10400, Double
60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, No Stand.
By Burndy
Catalog ID: Y60LWLS
60T Y60LW, No Stand
60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, Uses L Dies.
By Burndy
Catalog ID: Y60BHU
60T HYPRESS™ 9600 psi to 10400, Single
60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, with Stand and Case, Uses L Dies and HPS/Fargo Equivalent Dies
By Burndy
Catalog ID: Y60LW
60T Remote Latch Head, 10,000 psi
9-Ton Remote C-Head Crimper, For Navy and Commercial Cable, Rubber Covered
By Burndy
Catalog ID: Y34BH
9T Remote C-Head, Covered, 10,000 psi
Steel Carry Case for Y60LW 60-Ton Remote Crimper.
By Burndy
Catalog ID: Y60LWCASE
60T Y60LW Carry Case Only