Brand: Burndy
Catalog ID: YGHA362N
Catalog Number
YGHA362N
Connector Type
Terminal
Die Index
576
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810340356
UPC 14 Digit GTIN
00781810340356
Dimension - B Length fraction
1-19/50 in
Dimension - B Length inch
1.38 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
139 mm
Dimension - Length Overall inch
5.48 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.55 in
Dimension - Pad Width inch
2.10 in
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
600 kcmil
Conductor - Copper Str Size Range
600 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
IEEE 837
Standards - Industry Standards Met
IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1044