BURNDY
Image of CBPLLC PLASTIC LASHING STRAP BUCKLE
Image of CBPLLC PLASTIC LASHING STRAP BUCKLE

PLASTIC LASHING STRAP BUCKLE

Brand: Burndy

Catalog ID: CBPLLC

Lashing straps used in conjunction with plastic strapping and spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Black acetal with stainless steel locking barbs
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

Product details

General

Catalog Number

CBPLLC

Material

Plastic

UPC

096359657033

Dimensions

Dimensions

0.846 in x 0.741 in x 0.457 in

Height

0.457 in

Length

0.846 in

Weight

0.01 lb

Width

0.741 in

Logistics

Carton Quantity

500

Pallet Quantity

64000

Resources and downloads