BURNDY
BUR_PPHID-268052_FWSS
BUR_PPHID-268052_FWSS

10FWSS, #10 Stainless Steel Flat Washer

Brand:

Burndy

Catalog ID:

10FWSS

#10 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

10FWSS

Material

STAINLESS STEEL

UPC

781810805640

UPC 12 Digit

7818108056400

Dimensions

Dimension - Bolt Size fraction

#10

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads