Brand: Burndy
Catalog ID: Y444SBH
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Catalog Number
Y444SBH
Crimp Force Capacity
11 ton
Die Type
Dieless
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
Type
Crimper
UPC
621945488021
Dimensions
3.2 in x 13.7 in x 16.9 in
Height
16.9 in
Length
3.2 in
Width
13.7 in
Minimum Pack Quantity
1
Package Contents
Tool, Nylon Carry Bag