BURNDY
BUR_SKU-PATCHGRLI
BUR_SKU-PATCHGRLI

120V-AC Lithium-ion Makita Charger

Brand:

Burndy

Catalog ID:

PATCHGRLI

120V-AC Lithium-ion Makita Charger.

  • Charges 18V LXT® 3.0Ah in 30 minutes and 5.0Ah in 45 minutes
  • Communicates with the battery’s built-in chip during the charging process to optimize battery life
  • Built-in fan cools the battery during the charging process for faster charge time

Product details

General

Application

Power

Catalog Number

PATCHGRLI

Power Source

120V-AC Charger

Tool Type

Power, Charging

Type

Battery Power Supply

UPC

781810507629

UPC 12 Digit

781810507629

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Charger only