Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Catalog Number
Y46LWBH
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
Type
Crimper
UPC
781810673690
UPC 14 Digit GTIN
00781810673690
Dimensions
14.88 in x 5.06 in x 14.88 in
Height
14.88 in
Length
14.88 in
Weight
12.4 lb
Width
5.06 in
Crimping Ranges
Copper - #8 AWG Str. - 1500 kcmil; Aluminum - #8 AWG - 1250 kcmil
Standards - RoHS Compliance Status
UI
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, Nylon Carry Bag
Pallet Quantity
44