Brand: Burndy
Catalog ID: 25CHENET
Catalog Number
25CHENET
Connector Type
Nut
Installation Torque Recommended in-lb
80 LBS/in
Material
SILICON BRONZE
Trade Name
DURIUM™
UPC
781810120606
UPC 14 Digit GTIN
00781810120606
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Outside Diameter inch
0.44 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
50