BURNDY
Image of 25FWBOX100 25FWBOX100, 1/4" Silicon Bronze Flat Washer
Image of 25FWBOX100 25FWBOX100, 1/4" Silicon Bronze Flat Washer

25FWBOX100, 1/4" Silicon Bronze Flat Washer

Brand: Burndy

Catalog ID: 25FWBOX100

Silicon Bronze Flat Washer; 1/4".

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25FWBOX100

Connector Type

Washer - Flat

Material

SILICON BRONZE

UPC

781810376119

UPC 14 Digit GTIN

00781810376119

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Inside Diameter inch

0.25 in

Dimension - Outside Diameter inch

0.625 in

Dimension - Pin Diameter fraction

1/16 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings