BURNDY
BUR_PPHID-268052_FWSS
BUR_PPHID-268052_FWSS

25FWSS, 1/4" Flat Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

25FWSS

Stainless Steel, 1/4" Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25FWSS

Material

STAINLESS STEEL

UPC

781810012741

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads