Brand: Burndy
Catalog ID: 25SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
25SWBOX
Connector Type
Washer - Split Lock
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Type
Washer-Split Spring
UPC
781810012567
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Inside Diameter inch
0.262
Dimension - Outside Diameter inch
0.489
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1