Brand: Burndy
Catalog ID: 25SWBOX100
Catalog Number
25SWBOX100
Connector Type
Washer - Split
Material
SILICON BRONZE
UPC
781810376126
UPC 14 Digit GTIN
00781810376126
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Inside Diameter inch
0.262
Dimension - Outside Diameter inch
0.49 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
1