BURNDY
Image of 25SWSS 25SWSS, 1/4" Split Washer, Stainless Steel
Image of 25SWSS 25SWSS, 1/4" Split Washer, Stainless Steel

25SWSS, 1/4" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 25SWSS

Stainless Steel 1/4" Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25SWSS

Material

STAINLESS STEEL

UPC

781810435717

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads