BURNDY
Image of BAT18VLI 3.0Ah 18V Lithium-ion Makita Battery
Image of BAT18VLI 3.0Ah 18V Lithium-ion Makita Battery

3.0Ah 18V Lithium-ion Makita Battery

Brand: Burndy

Catalog ID: BAT18VLI

3.0Ah 18V Lithium-ion Makita Battery.

Product details

General

Application

Power

Catalog Number

BAT18VLI

Tool Type

Power, Battery

Type

Battery Power Supply

UPC

781810507643

Electrical Ratings

Operating Voltage

18 VDC

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1