BURNDY
Image of 38FWBOX 38FWBOX, 3/8" Flat Washer, Silicon Bronze
Image of 38FWBOX 38FWBOX, 3/8" Flat Washer, Silicon Bronze
Buy America(n) Qualified

38FWBOX, 3/8" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 38FWBOX

Silicon Bronze Washer ,3/8 Stud.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

Used to spread the load of a screwed fastening

Catalog Number

38FWBOX

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Washer-Flat

UPC

781810012529

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.421

Dimension - Outside Diameter inch

0.827

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000